IESNA:LM-63-2002
[TEST]P940392
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-940-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12136
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1387.8 1366.5 1380.7 1408.4 1439.3 1470.2 1499.1 1521.7 1542.3 1571.2
1614.3 1683.9 1781.7 1897.6 2077.1 2374.5 2709.9 3107.7 3596.2 4089.9
4614.5 5023.9 5280.1 5466.1 5536.9 5563.9 5659.2 5847.8 5843.3 5318.7
3990.2 1706.4 446.7 184.7 68.9 19.3 0
1387.8 1374.3 1388.4 1416.1 1447 1477.9 1505.6 1528.1 1548.7 1576.4
1618.2 1687.1 1783.6 1896.9 2070.1 2352.6 2682.2 3068.4 3544.1 4102.8
4623.5 5025.2 5276.9 5456.5 5531.1 5574.9 5679.2 5867.8 5837.5 5272.4
3866.6 1582.2 446.1 180.2 68.2 18.7 0
1387.8 1372.3 1384.5 1410.3 1439.9 1468.2 1493.3 1510.1 1525.5 1548
1583.4 1641.4 1725.7 1828 1981.2 2229.7 2547 2922.9 3338.1 3809.9
4279.2 4705.3 5003.9 5209.9 5349.6 5486.7 5661.1 5875.5 5974 5594.8
4436.2 2253.5 681 250.4 121.7 26.4 0
1387.8 1369.7 1381.3 1404.5 1429.6 1454.1 1476.6 1488.2 1495.9 1507.5
1529.4 1568 1628.5 1701.9 1804.9 1973.5 2204.6 2476.9 2783.9 3135.4
3524.8 3932.2 4317.8 4649.3 4935.7 5213.1 5576.2 6010.7 6356.3 6352.4
5724.9 4238 1921.4 747.3 258.1 89.5 0
1387.8 1369.7 1378.8 1399.4 1421.2 1443.1 1465 1477.2 1483 1488.8
1508.1 1535.8 1582.8 1636.2 1696.7 1786.8 1922 2093.2 2308.9 2567.6
2861.1 3166.9 3518.3 3893 4286.9 4708.5 5184.8 5766.7 6495.3 7101.7
7202.7 6446.4 4384.1 2142.2 755.7 184.1 0
1387.8 1370.4 1378.1 1396.8 1418 1441.2 1461.8 1476 1483 1490.1
1512 1542.3 1586 1633 1676.8 1736 1840.3 1974.8 2151.2 2368.7
2614.6 2885 3168.8 3504.2 3874.9 4285.6 4766.4 5365.7 6195.4 7061.8
7553.6 7061.1 5214.4 2926.2 1206.9 279.4 0
1387.8 1369.7 1376.2 1394.2 1415.4 1438 1458.6 1474 1483.7 1495.3
1516.5 1548.7 1587.3 1622.1 1651 1698 1779.1 1882.8 2028.2 2210.4
2415.1 2635.9 2880.5 3157.2 3476.5 3827.3 4292.7 4873.3 5656 6611.9
7219.5 6662.1 4574.6 2388 873.5 149.3 0
1387.8 1374.3 1375.5 1390.3 1411.6 1436.7 1460.5 1480.5 1497.2 1508.8
1522.9 1544.2 1568.6 1585.4 1604 1634.3 1677.4 1732.1 1815.2 1940
2079.7 2239.4 2420.9 2626.8 2857.3 3132.8 3460.4 3868.5 4370.6 5018.1
5419.8 4728.5 3053.6 1362 348.2 57.3 0
1387.8 1378.8 1378.1 1388.4 1409 1436 1463.7 1489.5 1510.1 1524.9
1538.4 1551.3 1555.1 1553.8 1560.3 1574.4 1597.6 1631.7 1683.9 1759.8
1865.4 1987.7 2137 2313.4 2513.6 2738.8 2984.7 3272.5 3615.5 3911.6
3841.5 3066.5 1752.1 632.7 157.7 44.4 0
1387.8 1383.3 1383.9 1391.6 1410.9 1435.4 1467.6 1499.1 1524.2 1544.2
1560.9 1570.6 1570.6 1567.4 1564.1 1562.8 1568.6 1587.3 1623.4 1681.3
1763.7 1873.1 2001.8 2155 2335.9 2540.6 2760.1 2987.9 3177.2 3200.4
2827.7 1869.9 668.1 180.9 88.2 34.8 0
1387.8 1390.3 1393.6 1405.1 1425.7 1450.2 1484.3 1519.7 1552.5 1583.4
1613.7 1638.2 1655.5 1671 1684.5 1700.6 1724.4 1756.6 1804.9 1882.8
1999.3 2154.4 2349.4 2606.2 2936.5 3284.7 3648.4 3921.9 3956.7 3433.4
2389.3 1173.4 323.8 107.5 48.3 14.2 0
1387.8 1392.3 1398.1 1410.9 1433.5 1461.8 1498.5 1538.4 1577 1616.9
1660.7 1703.2 1745.7 1788.8 1837.7 1901.4 1980.6 2083.6 2217.5 2388.7
2602.4 2845.7 3116 3439.2 3792.5 4110.5 4299.8 4266.3 3887.8 3030.4
1846.7 878 296.7 103.6 40.6 8.4 0
1387.8 1395.5 1405.1 1422.5 1448.9 1481.1 1523.6 1571.9 1618.2 1672.3
1734.1 1805.5 1887.3 1982.5 2099.7 2248.4 2427.3 2627.5 2835.4 3045.9
3250.6 3438.5 3612.3 3799.6 3993.4 4120.8 4101.5 3875.6 3379.3 2484.6
1461.1 632.7 234.9 95.3 38.6 9 0
1387.8 1401.3 1420 1447.6 1484.3 1527.4 1582.8 1646.5 1725.1 1823.5
1952.3 2106.8 2277.3 2473.7 2659.7 2823.8 2949.3 3037.5 3092.2 3128.3
3160.5 3174 3139.2 3068.4 2944.2 2699.6 2291.5 1731.5 1129 646.3
348.9 198.9 125.5 79.8 44.4 10.9 0
1387.8 1405.8 1434.8 1472.7 1519.7 1576.4 1648.5 1745.7 1869.2 2025
2196.9 2361 2504.5 2608.2 2664.8 2679 2656.5 2598.5 2500 2351.4
2154.4 1909.8 1609.2 1273.8 968.1 741.5 583.8 464.7 370.8 300
236.2 184.1 140.3 93.3 50.9 11.6 0
1387.8 1411.6 1452.1 1500.4 1556.4 1627.2 1723.1 1852.5 2011.5 2177.6
2320.5 2423.4 2470.4 2462.1 2406.1 2308.2 2163.4 1961.9 1734.1 1501.7
1304.1 1150.3 1020.9 888.3 751.2 630.8 531.7 449.9 377.2 313.5
257.5 207.3 158.3 102.3 61.1 18.7 0
1387.8 1418 1468.2 1526.8 1597 1683.2 1801 1954.8 2120.3 2252.9
2329.5 2344.3 2307.6 2229.7 2115.1 1947.1 1743.1 1532.6 1354.3 1228.8
1150.3 1084.6 1000.3 901.8 778.8 683.6 605.1 525.2 455.1 394.6
337.3 275.5 215 153.8 94.6 32.8 0
1387.8 1427 1486.9 1553.8 1631.7 1728.3 1858.3 2021.8 2174.3 2260.6
2270.2 2216.8 2132.5 2027.6 1889.2 1717.3 1529.4 1364.6 1267.4 1205.6
1119.4 1034.4 924.3 827.8 802.7 748.6 675.2 602.5 533.6 465.4
397.8 336 269.1 203.4 133.9 48.3 0
1387.8 1432.8 1500.4 1577 1665.2 1769.5 1904 2055.3 2183.4 2222
2176.3 2083.6 1983.8 1871.8 1737.9 1579.6 1419.3 1315.7 1279 1208.2
1110.3 977.7 856.1 835.5 802 748 680.4 609.6 540.7 473.7
407.4 346.9 280 217.6 141 59.2 0
1387.8 1438.6 1511.4 1595.7 1691.6 1802.3 1940.7 2093.2 2185.9 2167.9
2073.9 1960 1859.6 1762.4 1642.7 1501.1 1374.9 1336.9 1295.1 1205
1065.9 894.7 847.1 819.4 797.5 744.1 681 614.7 545.2 476.3
412 334.7 254.3 189.2 116.5 47 0
1387.8 1442.5 1514.6 1602.8 1702.5 1817.1 1958.7 2110.6 2187.9 2142.8
2026.9 1910.4 1807.4 1707.7 1598.9 1481.1 1379.4 1354.9 1297 1191.4
1022.2 881.2 835.5 801.4 782.7 735.7 680.4 616 550.3 486
423.5 341.1 253 188.6 94 39.9 0
1387.8 1439.9 1515.9 1603.4 1703.2 1817.1 1957.4 2110 2193 2149.9
2034 1916.2 1813.2 1714.8 1608.5 1495.3 1394.8 1371.7 1309.9 1201.7
1028 885.7 837.4 798.2 777.6 732.5 680.4 617.3 552.9 489.8
424.8 336 250.4 179.6 92.7 36.7 0
